IESNA:LM-63-2002
[TEST]P950034
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23178
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3615.3 3394.3 3202.6 2975.7 2748.8 2608.3 2558.6 2565.9 2608.3 2662.5
2915.7 3701.7 4978.1 6257.3 7551.3 8542.2 9417.5 10105.4 10809.5 11261.7
11295.4 10734.8 8230.4 7170.7 5966.1 4054.5 2511.7 1984.8 1333.4 702.6
351.3 266.4 169.8 99.5 39.5 0 0
3615.3 3425.1 3233.3 3007.9 2778.1 2636.1 2583.4 2579 2615.6 2665.4
2860.1 3542.2 4768.7 6206.1 7447.3 8479.2 9388.2 10174.2 10832.9 11355.4
11472.5 11010 8590.5 7352.2 6204.6 4313.5 2674.2 2059.4 1378.8 737.7
409.8 322 219.6 143.4 93.7 22 0
3615.3 3420.7 3240.6 3026.9 2803 2663.9 2605.4 2593.7 2617.1 2662.5
2789.8 3290.4 4341.3 5712.8 7043.3 8228.9 9303.3 10222.5 11027.5 11697.9
11943.8 11740.4 10974.9 8628.5 7236.6 5339.6 3350.4 2412.2 1755 1026.1
690.9 570.8 499.1 415.7 285.4 49.8 0
3615.3 3441.2 3268.5 3082.6 2882 2732.7 2666.9 2640.5 2649.3 2684.4
2747.4 3007.9 3704.6 4831.7 6172.4 7511.7 8830.5 10090.8 11217.8 12033.1
12527.8 12595.2 12229.2 11594 10554.8 8769.1 7160.4 5497.7 3685.6 1706.7
866.5 570.8 431.8 285.4 112.7 0 0
3615.3 3448.5 3303.6 3147 2984.5 2860.1 2785.4 2756.2 2751.8 2779.6
2826.4 2923 3233.3 3931.5 5007.3 6283.7 7710.8 9181.8 10642.6 11870.6
12765 13248 13267 12914.3 12435.6 11781.4 10866.5 9290.1 6911.6 4174.5
1782.8 620.6 259.1 144.9 57.1 4.4 0
3615.3 3477.8 3349 3240.6 3123.5 3029.9 2978.6 2955.2 2952.3 2974.2
3016.7 3078.2 3207 3493.9 4077.9 4979.5 6159.3 7505.9 8914 10310.3
11639.4 12765 13618.3 13962.3 13995.9 13979.8 13997.4 13602.2 11778.4 8372.4
4669.2 1572 399.6 147.8 36.6 2.9 0
3615.3 3507 3409 3338.7 3283.1 3246.5 3239.2 3252.4 3278.7 3313.8
3366.5 3439.7 3534.8 3692.9 3956.4 4407.2 5108.3 6051 7113.6 8255.3
9496.5 10780.2 12030.2 13160.2 14158.4 14976.6 15832.9 16687.7 16671.6 14053
8726.6 3695.9 963.1 272.2 82 5.9 0
3615.3 3546.6 3488 3454.3 3450 3470.4 3512.9 3586.1 3656.3 3741.2
3855.4 3971 4086.7 4243.3 4448.2 4765.8 5257.6 5948.5 6757.9 7713.7
8802.7 9891.7 11026.1 12106.3 13499.7 14934.2 16676 18313.9 19136.5 18152.9
14312.1 7805.9 2186.8 465.5 99.5 7.3 0
3615.3 3590.5 3570 3590.5 3632.9 3703.2 3792.5 3897.8 3997.4 4108.6
4230.1 4353.1 4483.3 4656 4882.9 5212.3 5668.9 6305.6 7097.5 8015.2
9123.3 10303 11617.4 13047.5 14597.5 16320.3 18138.2 19849.3 20730.4 19853.7
15626.5 7200 1529.6 396.7 82 7.3 0
3615.3 3589 3583.1 3609.5 3660.7 3742.7 3845.2 3944.7 4060.3 4167.2
4287.2 4404.3 4538.9 4700 4932.7 5267.9 5734.8 6373 7180.9 8171.9
9296 10528.4 11872.1 13363.6 14953.2 16702.3 18526.1 20156.7 20884.1 19622.4
14730.7 5995.3 1163.6 308.8 61.5 5.9 0
3615.3 3618.3 3641.7 3722.2 3820.3 3953.5 4114.5 4275.5 4435 4596
4752.6 4921 5101 5344 5698.2 6151.9 6708.2 7416.6 8265.5 9216.9
10232.8 11286.6 12425.4 13501.2 14487.7 15323.5 15970.5 16168.1 15447.9 13204.1
8471.9 2486.8 452.3 139.1 35.1 11.7 0
3615.3 3631.5 3675.4 3763.2 3889.1 4047.1 4221.3 4404.3 4584.3 4748.3
4907.8 5063 5228.4 5430.3 5671.9 5999.7 6435.9 6967.2 7563 8179.2
8802.7 9430.6 10039.5 10521.1 10772.9 10775.8 10546 10024.9 8953.5 7437.1
4825.8 1620.3 361.5 118.6 45.4 17.6 0
3615.3 3634.4 3688.5 3776.4 3906.6 4054.5 4211.1 4361.8 4489.2 4585.8
4641.4 4676.5 4688.2 4705.8 4740.9 4798 4950.2 5273.7 5683.6 6084.6
6346.6 6466.6 6443.2 6116.8 5399.6 4451.1 3398.7 2227.8 1296.8 699.7
374.7 165.4 68.8 27.8 10.2 1.5 0
3615.3 3643.2 3675.4 3736.8 3782.2 3807.1 3810 3751.5 3644.6 3461.7
3204 2882 2516.1 2147.3 1791.6 1459.3 1162.2 961.7 891.4 882.6
891.4 885.5 796.3 630.9 450.8 301.5 200.5 152.2 125.9 102.5
79 49.8 20.5 8.8 2.9 0 0
3615.3 3644.6 3637.3 3587.5 3480.7 3318.2 3097.2 2778.1 2361 1876.5
1424.2 1053.9 786 644 592.8 582.6 575.2 566.5 551.8 535.7
510.8 456.7 376.2 292.7 225.4 178.6 142 111.2 86.4 64.4
42.4 20.5 8.8 2.9 0 0 0
3615.3 3624.1 3546.6 3359.2 3076.7 2709.3 2208.7 1659.8 1191.5 865
692.3 617.7 572.3 534.3 500.6 472.8 458.1 442 427.4 412.8
389.3 348.4 295.7 240 188.8 150.8 121.5 93.7 70.3 48.3
24.9 11.7 4.4 0 0 0 0
3615.3 3597.8 3419.2 3106 2669.8 2128.2 1504.7 1029 768.4 679.2
635.2 594.3 543 481.6 418.6 365.9 326.4 308.8 320.6 338.1
338.1 317.6 281 234.2 184.4 146.4 114.2 89.3 65.9 43.9
27.8 11.7 4.4 0 0 0 0
3615.3 3587.5 3322.6 2877.6 2283.4 1580.8 1031.9 765.5 695.3 657.2
617.7 562.1 496.2 425.9 358.6 301.5 254.7 231.3 221 218.1
219.6 219.6 213.7 194.7 171.3 146.4 123 98.1 79 62.9
46.8 27.8 5.9 0 0 0 0
3615.3 3583.1 3243.6 2716.6 2011.1 1289.5 847.5 721.6 682.1 645.5
595.7 531.3 461.1 389.3 327.9 276.6 244.4 226.9 215.2 204.9
194.7 185.9 178.6 169.8 158.1 142 121.5 102.5 87.8 71.7
52.7 32.2 5.9 0 0 0 0
3615.3 3565.6 3171.8 2571.7 1798.9 1100.7 771.4 708.4 674.8 632.3
578.2 518.2 453.7 383.5 322 276.6 248.8 234.2 223.9 215.2
203.5 194.7 184.4 174.2 161 139.1 111.2 95.1 79 62.9
43.9 20.5 2.9 0 0 0 0
3615.3 3564.1 3149.9 2517.6 1712.5 1030.4 748 702.6 671.8 626.5
570.8 515.2 455.2 389.3 326.4 278.1 251.8 237.1 225.4 216.6
207.8 197.6 185.9 172.7 153.7 124.4 90.7 76.1 61.5 45.4
29.3 10.2 0 0 0 0 0
3615.3 3567 3136.7 2495.6 1675.9 1008.5 748 701.1 668.9 625
567.9 512.3 455.2 387.9 324.9 276.6 251.8 237.1 226.9 218.1
209.3 197.6 185.9 172.7 152.2 120 87.8 74.6 58.5 43.9
26.3 8.8 0 0 0 0 0
